Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-20-R-56
Part #:ELT18002029.00
Catalog #:EL-TM818-20-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 5.25 in | B: | 6.06 |
| F: | 4.38 | Center Distance (in): | 1.75 in |
| D: | 2.84 | BE: | 0.38 in |
| I: | 3.03 in | C: | 6.42 in |
| T: | 0.75 | AK: | 4.5 |
| BD: | 6.5 | V: | 0.56 in |
| N: | 4.39 | K: | 2.63 in |
| Hole dia: | 0.38 in | LM: | 5.89 |
| U: | 0.625 in | O: | 2.05 in |
| G: | 2.19 | BF: | 0.41 |
| L1: | 3.64 in | AJ: | 5.88 |
| A: | 5.19 |
Technical Specifications
| Input RPM: | 1,750 | Assembly: | TM-R |
| Reducer: | Worm - Right Angle | Output HP: | 0.875 |
| Ratio: | 20:1 | Input Style: | C-Face Coupled |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Overhung Load: | 920 | Frame Size: | 56C |
| Output RPM: | 87 | Output Key: | 3/16 X 1.38 |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.046 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Output Style: | R |
| Input Keyway: | 3/16 X .500 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Center Distance (in): | 1.75 | Shaft Seal Material: | Viton |
| Series Style: | EL-TM-R | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 0.750 in |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Input Diameter (in): | 0.625 in |
| Model Code: | TM818 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 630 in/lbs |
General Specifications
| Weight: | 19.00 LB |

