Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ818-60-D-56
Part #:ELT18003070.00
Catalog #:EL-TMQ818-60-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 4.38 | J: | 5.25 in |
| Hole dia: | 0.38 in | TAP Depth: | 0.38 in |
| T: | 0.75 | AK: | 4.5 |
| G: | 2.19 | Center Distance (in): | 1.75 in |
| K: | 2.63 in | O: | 2.05 in |
| H-Tap size: | 0.38 in | M: | 1.78 |
| N: | 4.39 | RQ: | 3.59 in |
| I: | 3.03 in | U: | 0.625 in |
| L: | 4.35 in | B: | 6.06 |
| BE: | 0.38 in | V: | 0.56 in |
| C: | 6.42 in | O*: | 1.85 in |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 6.5 | LQ: | 4.42 in |
| D: | 2.84 | A: | 5.19 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Overhung Load: | 920 |
| Keyway: | 3/16 X 3/32 | Ratio: | 15:1 |
| Output Key: | 3/16 X 1.38 | Assembly: | TMQ-D |
| Input Style: | C-Face Quill | Output RPM: | 29 |
| Output Shaft Orientation: | LR | Output HP: | 0.288 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP: | 0.449 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 56C | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Output Style: | D | Product Type: | Right Angle |
| Input Quill Diameter (in): | 0.625 in | Mounting Style: | Horizontal Base, Worm Over |
| Output Diameter (in): | 0.750 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Series Style: | EL-TMQ-D |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 x .500 in |
| Model Code: | TMQ818 | Input Diameter (in): | 0.625 in |
| Output Shaft Assembly Code: | D | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 1.75 | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 623 in/lbs |
General Specifications
| UPC: | 690310173442 | Weight: | 18.00 LB |

