Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM818-10-R-140
Part #:ELT180087.00
Catalog #:EL-TM818-10-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.63 in | T: | 0.75 |
| L1: | 3.64 in | B: | 6.06 |
| U: | 0.625 in | BF: | 0.41 |
| Hole dia: | 0.38 in | V: | 0.56 in |
| O: | 2.05 in | G: | 2.19 |
| D: | 2.84 | Center Distance (in): | 1.75 in |
| I: | 3.03 in | AJ: | 5.88 |
| BD: | 6.5 | F: | 4.38 |
| BE: | 0.38 in | C: | 6.42 in |
| AK: | 4.5 | N: | 4.39 |
| LM: | 5.89 | J: | 5.25 in |
| A: | 5.19 |
Technical Specifications
| Output Key: | 3/16 X 1.38 | Assembly: | TM-R |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Overhung Load: | 920 | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output RPM: | 175 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Output HP: | 1.466 | Input HP: | 1.625 |
| Output Shaft Orientation: | R | Input Style: | C-Face Coupled |
| Output Style: | R | Ratio Range: | 10:1 |
| Series Style: | EL-TM-R | Center Distance (in): | 1.75 |
| Output Diameter (in): | 0.750 in | Mounting Style: | Horizontal Base, Worm Over |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.875 in | Motor Frame Size: | 140TC |
| Model Code: | TM818 | Gear Type: | Worm |
| Input Keyway: | 3/16 X .500 in | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 528 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310170939 | Weight: | 19.00 LB |

