Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-5-L-140
Part #:ELT21001037.00
Catalog #:EL-TM821-5-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.29 in | BE: | 0.38 in |
| Hole dia: | 0.44 in | L1: | 4 in |
| C: | 7.51 in | J: | 6 in |
| K: | 3 in | AJ: | 5.88 |
| G: | 2.69 | BF: | 0.41 |
| T: | 1 | Center Distance (in): | 2.06 in |
| B: | 7.25 | V: | 0.63 in |
| N: | 4.68 | I: | 3.4 in |
| D: | 3.25 | AK: | 4.5 |
| LM: | 6.26 | F: | 5.38 |
| U: | 0.625 in | BD: | 6.5 |
| A: | 6.63 |
Technical Specifications
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 350 |
| Output HP: | 3.41 | Output Shaft Orientation: | L |
| Input Style: | C-Face Coupled | Assembly: | TM-L |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 X 1.44 | Ratio: | 5:1 |
| Overhung Load: | 1,000 | Input HP: | 3.653 |
| Output Style: | L | Input Keyway: | 3/16 X .500 in |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Mounting Style: | Horizontal Base, Worm Over | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.000 in |
| Ratio Range: | 5:1 | Series Style: | EL-TM-L |
| Input Diameter (in): | 0.875 in | Model Code: | TM821 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 614 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310160206 | Weight: | 23.00 LB |

