Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-30-L-140
Part #:ELT21001043.00
Catalog #:EL-TM821-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 6.5 |
| T: | 1 | U: | 0.625 in |
| C: | 7.51 in | BE: | 0.38 in |
| I: | 3.4 in | AJ: | 5.88 |
| G: | 2.69 | B: | 7.25 |
| LM: | 6.26 | AK: | 4.5 |
| D: | 3.25 | F: | 5.38 |
| Center Distance (in): | 2.06 in | L1: | 4 in |
| Hole dia: | 0.44 in | K: | 3 in |
| N: | 4.68 | V: | 0.63 in |
| O: | 2.29 in | J: | 6 in |
| A: | 6.63 |
Technical Specifications
| Output RPM: | 58 | Output Key: | 1/4 X 1.44 |
| Input HP: | 1.129 | Ratio: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,255 |
| Assembly: | TM-L | Output Shaft Orientation: | L |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output HP: | 0.896 |
| Motor Frame Size: | 140TC | Ratio Range: | 30:1 |
| Mounting Style: | Horizontal Base, Worm Over | Shaft Seal Material: | Viton |
| Model Code: | TM821 | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Keyway: | 3/16 X .500 in |
| Product Type: | Right Angle | Center Distance (in): | 2.06 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.875 in |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Service Factor: | 1 | Series Style: | EL-TM-L |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.000 in |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 968 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310173749 | Weight: | 23.00 LB |

