Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ821-50-L-56
Part #:ELT21001069.00
Catalog #:EL-TMQ821-50-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.69 | M: | 1.76 |
| Hole dia: | 0.44 in | AJ: | 5.88 |
| TAP Depth: | 0.44 in | C: | 7.51 in |
| H-Tap size: | 0.44 in | BF: | 0.41 |
| T: | 1 | RQ: | 4.06 in |
| I: | 3.4 in | L: | 4.71 in |
| O*: | 2.09 in | AK: | 4.5 |
| K: | 3 in | Center Distance (in): | 2.06 in |
| F: | 5.38 | BE: | 0.38 in |
| O: | 2.29 in | B: | 7.25 |
| V: | 0.63 in | N: | 4.68 |
| LQ: | 4.79 in | U: | 0.625 in |
| J: | 6 in | BD: | 6.5 |
| D: | 3.25 | A: | 6.63 |
Technical Specifications
| Output Key: | 1/4 x 1.44 | Input Style: | C-Face Quill |
| Assembly: | TMQ-L | Output RPM: | 35 |
| Overhung Load: | 1,385 | Input RPM: | 1,750 |
| Frame Size: | 56C | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Input HP: | 0.769 | Output HP: | 0.539 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Keyway: | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Output Diameter (in): | 1.000 in | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Model Code: | TMQ821 |
| Output Style: | L | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.625 in | Series Style: | EL-TMQ-L |
| Product Type: | Right Angle | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Shaft Assembly Code: | L |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Keyway: | 3/16 x .500 in | Mounting Style: | Horizontal Base, Worm Over |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 970 in/lbs |
General Specifications
| UPC: | 690310160855 | Weight: | 22.00 LB |

