Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-15-R-56
Part #:ELT21002028.00
Catalog #:EL-TM821-15-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.4 in | U: | 0.625 in |
| Center Distance (in): | 2.06 in | BD: | 6.5 |
| F: | 5.38 | O: | 2.29 in |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1 | C: | 7.51 in |
| B: | 7.25 | L1: | 4 in |
| Hole dia: | 0.44 in | LM: | 6.26 |
| K: | 3 in | AK: | 4.5 |
| D: | 3.25 | J: | 6 in |
| BE: | 0.38 in | V: | 0.63 in |
| G: | 2.69 | N: | 4.68 |
| A: | 6.63 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output HP: | 1.661 |
| Assembly: | TM-R | Input Style: | C-Face Coupled |
| Output Key: | 1/4 X 1.44 | Reducer Style: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Overhung Load: | 1,125 | Input HP: | 1.887 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Output RPM: | 116 | Output Shaft Orientation: | R |
| Model Code: | TM821 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Style: | R | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series Style: | EL-TM-R |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X .500 in |
| Input Diameter (in): | 0.625 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Center Distance (in): | 2.06 |
| Mounting Style: | Horizontal Base, Worm Over | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | R |
| Motor Frame Size: | 56C | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 897 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310158357 | Weight: | 19.00 LB |

