Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-20-R-56
Part #:ELT21002029.00
Catalog #:EL-TM821-20-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.4 in | J: | 6 in |
| G: | 2.69 | BD: | 6.5 |
| O: | 2.29 in | Center Distance (in): | 2.06 in |
| B: | 7.25 | BE: | 0.38 in |
| U: | 0.625 in | F: | 5.38 |
| C: | 7.51 in | AJ: | 5.88 |
| AK: | 4.5 | Hole dia: | 0.44 in |
| N: | 4.68 | L1: | 4 in |
| V: | 0.63 in | LM: | 6.26 |
| BF: | 0.41 | K: | 3 in |
| T: | 1 | D: | 3.25 |
| A: | 6.63 |
Technical Specifications
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output Key: | 1/4 X 1.44 | Assembly: | TM-R |
| Output RPM: | 87 | Overhung Load: | 1,175 |
| Input HP: | 1.584 | Input RPM: | 1,750 |
| Output HP: | 1.338 | Input Style: | C-Face Coupled |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Motor Frame Size: | 56C | Model Code: | TM821 |
| Output Shaft Assembly Code: | R | Output Diameter (in): | 1.000 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Shaft Seal Material: | Viton | Output Style: | R |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 20:1 | Series Style: | EL-TM-R |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Mounting Style: | Horizontal Base, Worm Over |
| Center Distance (in): | 2.06 | Service Factor: | 1 |
| Input Keyway: | 3/16 X .500 in | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 964 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| Weight: | 23.00 LB |

