Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-30-R-56
Part #:ELT21002031.00
Catalog #:EL-TM821-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 4 in | J: | 6 in |
| Hole dia: | 0.44 in | AJ: | 5.88 |
| BD: | 6.5 | BE: | 0.38 in |
| C: | 7.51 in | V: | 0.63 in |
| G: | 2.69 | F: | 5.38 |
| T: | 1 | LM: | 6.26 |
| I: | 3.4 in | AK: | 4.5 |
| K: | 3 in | O: | 2.29 in |
| Center Distance (in): | 2.06 in | BF: | 0.41 |
| B: | 7.25 | U: | 0.625 in |
| N: | 4.68 | D: | 3.25 |
| A: | 6.63 |
Technical Specifications
| Output HP: | 0.896 | Output Key: | 1/4 X 1.44 |
| Output RPM: | 58 | Reducer Style: | Worm - Right Angle |
| Assembly: | TM-R | Input HP: | 1.129 |
| Input Style: | C-Face Coupled | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | R |
| Overhung Load: | 1,255 | Input RPM: | 1,750 |
| Model Code: | TM821 | Series Style: | EL-TM-R |
| Input Keyway (C Face): | 3/16 x 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | R | Product Type: | Right Angle |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Center Distance (in): | 2.06 |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.625 in |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X .500 in | Output Style: | R |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Mounting Style: | Horizontal Base, Worm Over | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 968 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310158197 | Weight: | 23.00 LB |

