Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-25-R-140
Part #:ELT21002042.00
Catalog #:EL-TM821-25-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | K: | 3 in |
| BF: | 0.41 | U: | 0.625 in |
| Center Distance (in): | 2.06 in | F: | 5.38 |
| AK: | 4.5 | B: | 7.25 |
| V: | 0.63 in | BD: | 6.5 |
| N: | 4.68 | D: | 3.25 |
| G: | 2.69 | C: | 7.51 in |
| Hole dia: | 0.44 in | BE: | 0.38 in |
| I: | 3.4 in | O: | 2.29 in |
| LM: | 6.26 | L1: | 4 in |
| J: | 6 in | AJ: | 5.88 |
| A: | 6.63 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 25:1 |
| Reducer Style: | Worm - Right Angle | Output HP: | 1.094 |
| Frame Size: | 140TC | Input Style: | C-Face Coupled |
| Output Key: | 1/4 X 1.44 | Output RPM: | 70 |
| Input HP: | 1.333 | Assembly: | TM-R |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 1,210 |
| Output Style: | R | Mounting Style: | Horizontal Base, Worm Over |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | TM821 | Product Type: | Right Angle |
| Series Style: | EL-TM-R | Gear Type: | Worm |
| Input Keyway: | 3/16 X .500 in | Service Factor: | 1 |
| Ratio Range: | 25:1 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.875 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 985 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| Weight: | 23.00 LB |

