Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ821-50-R-56
Part #:ELT21002069.00
Catalog #:EL-TMQ821-50-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3 in | G: | 2.69 |
| O: | 2.29 in | J: | 6 in |
| AK: | 4.5 | Hole dia: | 0.44 in |
| M: | 1.76 | H-Tap size: | 0.44 in |
| F: | 5.38 | O*: | 2.09 in |
| BF: | 0.41 | BD: | 6.5 |
| Center Distance (in): | 2.06 in | I: | 3.4 in |
| RQ: | 4.06 in | AJ: | 5.88 |
| B: | 7.25 | BE: | 0.38 in |
| T: | 1 | N: | 4.68 |
| L: | 4.71 in | U: | 0.625 in |
| TAP Depth: | 0.44 in | LQ: | 4.79 in |
| D: | 3.25 | V: | 0.63 in |
| C: | 7.51 in | A: | 6.63 |
Technical Specifications
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Ratio: | 50:1 | Keyway: | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Output HP: | 0.539 | Output RPM: | 35 |
| Overhung Load: | 1,385 | Assembly: | TMQ-R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 0.769 |
| Output Key: | 1/4 x 1.44 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | R | Series Style: | EL-TMQ-R |
| Input Keyway: | 3/16 x .500 in | Model Code: | TMQ821 |
| Ratio Range: | 50:1 | Input Diameter (in): | 0.625 in |
| Output Diameter (in): | 1.000 in | Output Style: | R |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Shaft Seal Material: | Viton | Mounting Style: | Horizontal Base, Worm Over |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Input Quill Diameter (in): | 0.625 in |
| Center Distance (in): | 2.06 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 970 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 22.00 LB |

