Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T821-10-D
Part #:ELT21003003.00
Catalog #:EL-T821-10-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.625 in | T: | 1 |
| O*: | 2.09 in | F: | 5.38 |
| M: | 1.76 | K: | 3 in |
| O: | 2.29 in | I: | 3.4 in |
| L: | 4.71 in | Hole dia: | 0.44 in |
| B: | 7.25 | V: | 0.63 in |
| G: | 2.69 | C: | 7.51 in |
| D: | 3.25 | Center Distance (in): | 2.06 in |
| N: | 4.68 | J: | 6 in |
| A: | 6.63 |
Technical Specifications
| Input Style: | Shaft | Output HP: | 2.235 |
| Output Key: | 1/4 X 1.44 | Input HP: | 2.464 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | T-D |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Output RPM: | 175 | Overhung Load: | 1,065 |
| Output Shaft Orientation: | LR | Input RPM: | 1,750 |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Series Style: | EL-T-D | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.38 in | Output Shaft Assembly Code: | D |
| No. of Gear Reductions: | Single | Mounting Style: | Horizontal Base, Worm Over |
| Shaft Seal Material: | Viton | Output Style: | D |
| Output Diameter (in): | 1.000 in | Ratio Range: | 10:1 |
| Gear Type: | Worm | Center Distance (in): | 2.06 |
| Model Code: | T821 | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 805 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| Weight: | 22.00 LB |

