Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM821-40-D-56
Part #:ELT21003032.00
Catalog #:EL-TM821-40-D-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 3.4 in |
| Center Distance (in): | 2.06 in | G: | 2.69 |
| O*: | 2.09 in | BD: | 6.5 |
| C: | 7.51 in | N: | 4.68 |
| D: | 3.25 | B: | 7.25 |
| AJ: | 5.88 | K: | 3 in |
| AK: | 4.5 | U: | 0.625 in |
| O: | 2.29 in | LM: | 6.26 |
| V: | 0.63 in | J: | 6 in |
| F: | 5.38 | T: | 1 |
| BE: | 0.38 in | L1: | 4 in |
| Hole dia: | 0.44 in | A: | 6.63 |
Technical Specifications
| Frame Size: | 56C | Output Key: | 1/4 X 1.44 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 0.674 |
| Assembly: | TM-D | Input Style: | C-Face Coupled |
| Reducer Style: | Worm - Right Angle | Input HP: | 0.916 |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Ratio: | 40:1 | Overhung Load: | 1,315 |
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Motor Frame Size: | 56C | Input Bore (C Face): | 0.625 |
| Mounting Style: | Horizontal Base, Worm Over | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Input Diameter (in): | 0.625 in | Output Shaft Assembly Code: | D |
| Gear Type: | Worm | Series Style: | EL-TM-D |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X .500 in | Model Code: | TM821 |
| Output Style: | D | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Center Distance (in): | 2.06 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.000 in | Reduction: | Single |
| Output Shaft Direction: | Double | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 971 in/lbs |
General Specifications
| UPC: | 690310163368 | Weight: | 23.00 LB |

