Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T826-15-L
Part #:ELT26001004.00
Catalog #:EL-T826-15-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.38 | M: | 2.45 |
| Hole dia: | 0.5 in | V: | 0.69 in |
| K: | 3.44 in | T: | 1.25 |
| D: | 3.94 | C: | 8.69 in |
| Center Distance (in): | 2.63 in | U: | 0.75 in |
| J: | 6.88 in | G: | 2.69 |
| O: | 2.73 in | L: | 6.07 in |
| B: | 8.13 | I: | 4.17 in |
| N: | 5.63 | A: | 6.63 |
Technical Specifications
| Input HP: | 3.614 | Assembly: | T-L |
| Output Shaft Orientation: | L | Output HP: | 3.216 |
| Reducer: | Worm - Right Angle | Overhung Load: | 1,625 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 15:1 | Input Style: | Shaft |
| Output RPM: | 175 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 X 1.62 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 x 1.63 in |
| Gear Type: | Worm | Model Code: | T826 |
| Center Distance (in): | 2.63 | No. of Gear Reductions: | Single |
| Output Style: | L | Output Shaft Assembly Code: | L |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Mounting Style: | Horizontal Base, Worm Over | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.250 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Series Style: | EL-T-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 1737 in/lbs |
General Specifications
| Weight: | 38.00 LB |

