Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T826-30-L
Part #:ELT26001007.00
Catalog #:EL-T826-30-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.44 in | O: | 2.73 in |
| F: | 5.38 | N: | 5.63 |
| L: | 6.07 in | B: | 8.13 |
| Center Distance (in): | 2.63 in | T: | 1.25 |
| TAP Depth: | 0.5 in | D: | 3.94 |
| O*: | 2.53 in | U: | 0.75 in |
| H-Tap size: | 0.5 in | M: | 2.45 |
| G: | 2.69 | I: | 4.17 in |
| Hole dia: | 0.5 in | C: | 8.69 in |
| V: | 0.69 in | J: | 6.88 in |
| A: | 6.63 |
Technical Specifications
| Input Style: | Shaft | Output HP: | 1.743 |
| Output Shaft Orientation: | L | Overhung Load: | 1,625 |
| Assembly: | T-L | Input HP: | 2.145 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 30:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 58 | Reducer Style: | Worm - Right Angle |
| Output Key: | 1/4 X 1.62 | Output Style: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.63 | Series Style: | EL-T-L |
| Service Factor: | 1 | Output Diameter (in): | 1.250 in |
| Mounting Style: | Horizontal Base, Worm Over | Shaft Seal Material: | Viton |
| Model Code: | T826 | Input Keyway: | 3/16 x 1.63 in |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1883 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310174296 | Weight: | 38.00 LB |

