Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T826-40-L
Part #:ELT26001008.00
Catalog #:EL-T826-40-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Hole dia: | 0.5 in | F: | 5.38 |
| V: | 0.69 in | O: | 2.73 in |
| M: | 2.45 | L: | 6.07 in |
| C: | 8.69 in | U: | 0.75 in |
| N: | 5.63 | I: | 4.17 in |
| T: | 1.25 | J: | 6.88 in |
| B: | 8.13 | G: | 2.69 |
| K: | 3.44 in | Center Distance (in): | 2.63 in |
| D: | 3.94 | A: | 6.63 |
Technical Specifications
| Output Shaft Orientation: | L | Output Key: | 1/4 X 1.62 |
| Input HP: | 1.695 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Overhung Load: | 1,625 | Output HP: | 1.287 |
| Input RPM: | 1,750 | Input Style: | Shaft |
| Reducer: | Worm - Right Angle | Output RPM: | 43 |
| Assembly: | T-R | Ratio: | 40:1 |
| Reducer Style: | Worm - Right Angle | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Series Style: | EL-T-L | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 x 1.63 in | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Service Factor: | 1 |
| Mounting Style: | Horizontal Base, Worm Over | Output Style: | L |
| Output Diameter (in): | 1.250 in | Input Diameter (in): | 0.75 in |
| Model Code: | T826 | Output Shaft Assembly Code: | L |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Aluminum |
General Specifications
| Weight: | 38.00 LB |

