Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM826-30-L-56
Part #:ELT26001019.00
Catalog #:EL-TM826-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.04 | BD: | 6.5 |
| F: | 5.38 | C: | 8.69 in |
| U: | 0.75 in | N: | 5.63 |
| BF: | 0.41 | K: | 3.44 in |
| D: | 3.94 | AJ: | 5.88 |
| B: | 8.13 | I: | 4.17 in |
| BE: | 0.38 in | O: | 2.73 in |
| V: | 0.69 in | J: | 6.88 in |
| T: | 1.25 | Hole dia: | 0.5 in |
| G: | 2.69 | AK: | 4.5 |
| Center Distance (in): | 2.63 in | L1: | 4.88 in |
| A: | 6.63 |
Technical Specifications
| Ratio: | 30:1 | Output RPM: | 58 |
| Output HP: | 1.743 | Overhung Load: | 1,625 |
| Assembly: | TM-L | Output Key: | 1/4 X 1.62 |
| Frame Size: | 56C | Input Style: | C-Face Coupled |
| Reducer: | Worm - Right Angle | Input HP: | 2.145 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Shaft Orientation: | L |
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Ratio Range: | 30:1 | Input Keyway: | 3/16 X 1.63 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Output Style: | L |
| Mounting Style: | Horizontal Base, Worm Over | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.625 in |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | TM826 | Series Style: | EL-TM-L |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 1883 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310161630 | Weight: | 42.00 LB |

