Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ826-50-L-56
Part #:ELT26001053.00
Catalog #:EL-TMQ826-50-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | D: | 3.94 |
| N: | 5.63 | V: | 0.69 in |
| K: | 3.44 in | B: | 8.13 |
| BE: | 0.38 in | Center Distance (in): | 2.63 in |
| AK: | 4.5 | T: | 1.25 |
| LQ: | 5.33 in | AJ: | 5.88 |
| C: | 8.69 in | J: | 6.88 in |
| BF: | 0.41 | F: | 5.38 |
| RQ: | 4.82 in | BD: | 6.5 |
| Hole dia: | 0.5 in | G: | 2.69 |
| I: | 4.17 in | A: | 6.63 |
Technical Specifications
| Assembly: | TMQ-L | Output HP: | 1.023 |
| Frame Size: | 56C | Input HP: | 1.42 |
| Input Style: | C-Face Quill | Output Shaft Orientation: | L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 1/4 x 1.62 |
| Output RPM: | 35 | Overhung Load: | 1,625 |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Keyway: | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Center Distance (in): | 2.63 |
| Gear Type: | Worm | Series Style: | EL-TMQ-L |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.250 in | Product Type: | Right Angle |
| Model Code: | TMQ826 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 50:1 | Mounting Style: | Horizontal Base, Worm Over |
| Input Quill Diameter (in): | 0.625 in | Output Style: | L |
| Input Diameter (in): | 0.625 in | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1843 in/lbs |
General Specifications
| Weight: | 41.00 LB |

