Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ826-20-L-140
Part #:ELT26001069.00
Catalog #:EL-TMQ826-20-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 4.82 in | J: | 6.88 in |
| F: | 5.38 | BE: | 0.38 in |
| T: | 1.25 | G: | 2.69 |
| LQ: | 5.33 in | N: | 5.63 |
| BD: | 6.5 | Hole dia: | 0.5 in |
| D: | 3.94 | BF: | 0.41 |
| V: | 0.69 in | Center Distance (in): | 2.63 in |
| O: | 2.73 in | B: | 8.13 |
| I: | 4.17 in | AK: | 4.5 |
| K: | 3.44 in | AJ: | 5.88 |
| C: | 8.69 in | A: | 6.63 |
Technical Specifications
| Output HP: | 2.549 | Output Shaft Orientation: | L |
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Input HP: | 2.965 | Output Key: | 1/4 x 1.62 |
| Frame Size: | 140TC | Ratio: | 20:1 |
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 87 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | TMQ-L | Output Diameter (in): | 1.250 in |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Mounting Style: | Horizontal Base, Worm Over | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Series Style: | EL-TMQ-L |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Center Distance (in): | 2.63 | Input Diameter (in): | 0.875 in |
| Input Quill Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | L | Motor Frame Size: | 140TC |
| Model Code: | TMQ826 | Output Style: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 1836 in/lbs |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 41.00 LB |

