Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM826-20-R-56
Part #:ELT26002017.00
Catalog #:EL-TM826-20-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 2.73 in | AK: | 4.5 |
| N: | 5.63 | K: | 3.44 in |
| B: | 8.13 | F: | 5.38 |
| T: | 1.25 | C: | 8.69 in |
| AJ: | 5.88 | Hole dia: | 0.5 in |
| G: | 2.69 | BD: | 6.5 |
| Center Distance (in): | 2.63 in | V: | 0.69 in |
| LM: | 7.04 | BF: | 0.41 |
| I: | 4.17 in | J: | 6.88 in |
| D: | 3.94 | BE: | 0.38 in |
| U: | 0.75 in | L1: | 4.88 in |
| A: | 6.63 |
Technical Specifications
| Input RPM: | 1,750 | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Output Shaft Orientation: | R |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input HP: | 2.965 |
| Ratio: | 20:1 | Overhung Load: | 1,625 |
| Output HP: | 2.549 | Output Key: | 1/4 X 1.62 |
| Assembly: | TM-R | Output RPM: | 87 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Center Distance (in): | 2.63 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Output Style: | R |
| Shaft Seal Material: | Viton | Mounting Style: | Horizontal Base, Worm Over |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Input Diameter (in): | 0.625 in | Motor Frame Size: | 56C |
| Model Code: | TM826 | Output Shaft Assembly Code: | R |
| Input Bore (C Face): | 0.625 | Input Keyway: | 3/16 X 1.63 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Output Diameter (in): | 1.250 in |
| Series Style: | EL-TM-R | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 1836 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310161364 | Weight: | 42.00 LB |

