Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM826-40-R-140
Part #:ELT26002032.00
Catalog #:EL-TM826-40-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 3.44 in | J: | 6.88 in |
| V: | 0.69 in | B: | 8.13 |
| F: | 5.38 | BF: | 0.41 |
| BD: | 6.5 | U: | 0.75 in |
| LM: | 7.04 | D: | 3.94 |
| BE: | 0.38 in | G: | 2.69 |
| O: | 2.73 in | Center Distance (in): | 2.63 in |
| T: | 1.25 | AJ: | 5.88 |
| L1: | 4.88 in | Hole dia: | 0.5 in |
| I: | 4.17 in | C: | 8.69 in |
| AK: | 4.5 | N: | 5.63 |
| A: | 6.63 |
Technical Specifications
| Ratio: | 40:1 | Output Key: | 1/4 X 1.62 |
| Output HP: | 1.287 | Assembly: | TM-R |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Coupled | Input RPM: | 1,750 |
| Input HP: | 1.695 | Overhung Load: | 1,625 |
| Frame Size: | 140TC | Output RPM: | 43 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | R |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | EL-TM-R | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.875 in |
| Model Code: | TM826 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Output Style: | R |
| Output Diameter (in): | 1.250 in | Output Shaft Assembly Code: | R |
| Ratio Range: | 40:1 | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Mounting Style: | Horizontal Base, Worm Over | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Center Distance (in): | 2.63 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 1854 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310162750 | Weight: | 42.00 LB |

