Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM826-100-R-140
Part #:ELT26002036.00
Catalog #:EL-TM826-100-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.69 in | AK: | 4.5 |
| AJ: | 5.88 | B: | 8.13 |
| J: | 6.88 in | BF: | 0.41 |
| K: | 3.44 in | L1: | 4.88 in |
| Hole dia: | 0.5 in | Center Distance (in): | 2.63 in |
| BE: | 0.38 in | G: | 2.69 |
| T: | 1.25 | O: | 2.73 in |
| V: | 0.69 in | F: | 5.38 |
| U: | 0.75 in | D: | 3.94 |
| LM: | 7.04 | BD: | 6.5 |
| I: | 4.17 in | N: | 5.63 |
| A: | 6.63 |
Technical Specifications
| Output RPM: | 17 | Output HP: | 0.236 |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Ratio: | 100:1 | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Overhung Load: | 1,625 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | TM-R |
| Input HP: | 0.386 | Output Shaft Orientation: | R |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 1.62 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Series Style: | EL-TM-R |
| Ratio Range: | 100:1 to 250:1 | Output Style: | R |
| Output Shaft Assembly Code: | R | Model Code: | TM826 |
| Input Keyway (C Face): | 3/16 x 3/32 | Center Distance (in): | 2.63 |
| Input Diameter (in): | 0.875 in | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Product Type: | Right Angle | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 851 in/lbs |
General Specifications
| UPC: | 690310169384 | Weight: | 42.00 LB |

