Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM826-15-R-180
Part #:ELT26002044.00
Catalog #:EL-TM826-15-R-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.63 in | L1: | 4.88 in |
| U: | 0.75 in | AK: | 8.5 |
| F: | 5.38 | BD: | 9 |
| J: | 6.88 in | BF: | 0.53 |
| BE1: | 0.5 in | LM1: | 7.86 |
| G: | 2.69 | K: | 3.44 in |
| N: | 5.63 | C: | 8.69 in |
| AJ: | 7.25 | D: | 3.94 |
| T: | 1.25 | O: | 2.73 in |
| Hole dia: | 0.5 in | I: | 4.17 in |
| B: | 8.13 | V: | 0.69 in |
| A: | 6.63 |
Technical Specifications
| Overhung Load: | 1,625 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Input HP: | 3.614 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output HP: | 3.216 |
| Output Shaft Orientation: | R | Input Style: | C-Face Coupled |
| Frame Size: | 180TC | Output Key: | 1/4 X 1.62 |
| Reducer Style: | Worm - Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 116 | Assembly: | TM-R |
| Center Distance (in): | 2.63 | Product Type: | Right Angle |
| Output Style: | R | Input Keyway: | 3/16 X 1.63 in |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Service Factor: | 1 |
| Series Style: | EL-TM-R | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.250 in | Model Code: | TM826 |
| Output Shaft Assembly Code: | R | Input Keyway (C Face): | 1/4 x 1/8 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 15:1 |
| Input Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1737 in/lbs |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310160480 | Weight: | 42.00 LB |

