Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM830-30-L-56
Part #:ELT30001019.00
Catalog #:EL-TM830-30-L-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.81 in | V: | 0.75 in |
| J: | 8.38 in | BE: | 0.38 in |
| AJ: | 5.88 | Center Distance (in): | 3 in |
| K: | 4.19 in | U: | 0.875 in |
| BF: | 0.41 | G: | 3.75 |
| C: | 9.69 in | N: | 6.62 |
| Hole dia: | 0.56 in | LM: | 7.67 |
| L1: | 5.38 in | O: | 3.6 in |
| B: | 9.88 | T: | 1.5 |
| BD: | 6.5 | AK: | 4.5 |
| D: | 4.25 | F: | 7.5 |
| A: | 9 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Input HP: | 2.879 | Overhung Load: | 2,170 |
| Output Shaft Orientation: | L | Output HP: | 2.332 |
| Output RPM: | 58 | Assembly: | TM-L |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 X 2.25 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Frame Size: | 56C |
| Output Style: | L | Motor Frame Size: | 56C |
| Gear Type: | Worm | Series Style: | EL-TM-L |
| Input Keyway: | 3/16 X 1.63 in | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Service Factor: | 1 |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Shaft Seal Material: | Viton |
| Model Code: | TM830 | Product Type: | Right Angle |
| Input Diameter (in): | 0.625 in | Center Distance (in): | 3.00 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio Range: | 30:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2519 in/lbs |
General Specifications
| Weight: | 48.00 LB |

