Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM830-15-L-140
Part #:ELT30001028.00
Catalog #:EL-TM830-15-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 9.69 in | K: | 4.19 in |
| T: | 1.5 | Hole dia: | 0.56 in |
| Center Distance (in): | 3 in | B: | 9.88 |
| F: | 7.5 | AK: | 4.5 |
| N: | 6.62 | V: | 0.75 in |
| AJ: | 5.88 | J: | 8.38 in |
| O: | 3.6 in | D: | 4.25 |
| BF: | 0.41 | I: | 4.81 in |
| U: | 0.875 in | BD: | 6.5 |
| G: | 3.75 | L1: | 5.38 in |
| LM: | 7.67 | BE: | 0.38 in |
| A: | 9 |
Technical Specifications
| Output HP: | 4.311 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Output RPM: | 116 |
| Ratio: | 15:1 | Overhung Load: | 2,170 |
| Reducer Style: | Worm - Right Angle | Assembly: | TM-L |
| Input Style: | C-Face Coupled | Output Key: | 3/8 X 2.25 |
| Output Shaft Orientation: | L | Input HP: | 4.843 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | L |
| No. of Gear Reductions: | Single | Series Style: | EL-TM-L |
| Shaft Seal Material: | Viton | Output Style: | L |
| Input Keyway (C Face): | 3/16 x 3/32 | Model Code: | TM830 |
| Mounting Style: | Horizontal Base, Worm Over | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 3/16 X 1.63 in |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3.00 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.500 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2329 in/lbs |
General Specifications
| UPC: | 690310159484 | Weight: | 52.00 LB |

