Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM830-30-L-140
Part #:ELT30001031.00
Catalog #:EL-TM830-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 9.88 | D: | 4.25 |
| O: | 3.6 in | AK: | 4.5 |
| L1: | 5.38 in | BE: | 0.38 in |
| I: | 4.81 in | Center Distance (in): | 3 in |
| J: | 8.38 in | N: | 6.62 |
| Hole dia: | 0.56 in | K: | 4.19 in |
| G: | 3.75 | AJ: | 5.88 |
| T: | 1.5 | BD: | 6.5 |
| V: | 0.75 in | C: | 9.69 in |
| LM: | 7.67 | BF: | 0.41 |
| U: | 0.875 in | F: | 7.5 |
| A: | 9 |
Technical Specifications
| Assembly: | TM-L | Output Key: | 3/8 X 2.25 |
| Input RPM: | 1,750 | Overhung Load: | 2,170 |
| Output Shaft Orientation: | L | Output HP: | 2.332 |
| Frame Size: | 140TC | Input HP: | 2.879 |
| Reducer Style: | Worm - Right Angle | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 58 | Reducer: | Worm - Right Angle |
| Ratio: | 30:1 | Input Style: | C-Face Coupled |
| Output Style: | L | Ratio Range: | 30:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.500 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.00 |
| Input Keyway (C Face): | 3/16 x 3/32 | Mounting Style: | Horizontal Base, Worm Over |
| Model Code: | TM830 | Gear Type: | Worm |
| Series Style: | EL-TM-L | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2519 in/lbs | Housing Material: | Aluminum |
General Specifications
| UPC: | 690310124079 | Weight: | 52.00 LB |

