Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ830-20-L-140
Part #:ELT30001077.00
Catalog #:EL-TMQ830-20-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.81 in | T: | 1.5 |
| J: | 8.38 in | F: | 7.5 |
| N: | 6.62 | AJ: | 5.88 |
| O: | 3.6 in | BE: | 0.38 in |
| LQ: | 5.97 in | V: | 0.75 in |
| C: | 9.69 in | AK: | 4.5 |
| D: | 4.25 | RQ: | 5.32 in |
| G: | 3.75 | Center Distance (in): | 3 in |
| B: | 9.88 | K: | 4.19 in |
| BF: | 0.41 | Hole dia: | 0.56 in |
| BD: | 6.5 | A: | 9 |
Technical Specifications
| Overhung Load: | 2,170 | Keyway: | 3/16 X 3/32 |
| Input HP: | 3.947 | Output Shaft Orientation: | L |
| Assembly: | TMQ-L | Output RPM: | 87 |
| Reducer: | Worm - Right Angle | Frame Size: | 140TC |
| Reducer Style: | Worm - Right Angle | Output HP: | 3.407 |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 2.25 |
| Ratio: | 20:1 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 x 3/32 | Ratio Range: | 20:1 |
| Input Quill Diameter (in): | 0.875 in | Product Type: | Right Angle |
| Series Style: | EL-TMQ-L | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 0.875 in |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | L |
| Shaft Seal Material: | Viton | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Diameter (in): | 1.500 in | Center Distance (in): | 3.00 |
| Mounting Style: | Horizontal Base, Worm Over | Output Style: | L |
| Model Code: | TMQ830 | Service Factor: | 1 |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 2454 in/lbs |
General Specifications
| Weight: | 51.00 LB |

