Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ830-30-L-140
Part #:ELT30001079.00
Catalog #:EL-TMQ830-30-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | Center Distance (in): | 3 in |
| T: | 1.5 | C: | 9.69 in |
| I: | 4.81 in | G: | 3.75 |
| B: | 9.88 | RQ: | 5.32 in |
| BE: | 0.38 in | F: | 7.5 |
| J: | 8.38 in | D: | 4.25 |
| LQ: | 5.97 in | AJ: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| O: | 3.6 in | V: | 0.75 in |
| K: | 4.19 in | N: | 6.62 |
| Hole dia: | 0.56 in | A: | 9 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Output Key: | 3/8 X 2.25 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Input RPM: | 1,750 |
| Assembly: | TMQ-L | Overhung Load: | 2,170 |
| Output RPM: | 58 | Output HP: | 2.332 |
| Frame Size: | 140TC | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Input HP: | 2.879 |
| Output Shaft Orientation: | L | Reducer: | Worm - Right Angle |
| Reducer Style: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | L | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 30:1 | Series Style: | EL-TMQ-L |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.500 in |
| Input Diameter (in): | 0.875 in | Center Distance (in): | 3.00 |
| Gear Type: | Worm | Input Quill Diameter (in): | 0.875 in |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Model Code: | TMQ830 | Motor Frame Size: | 140TC |
| Output Style: | L | Mounting Style: | Horizontal Base, Worm Over |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Torque Rating (in-lb): | 2519 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310160879 | Weight: | 51.00 LB |

