Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM830-30-R-56
Part #:ELT30002019.00
Catalog #:EL-TM830-30-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | B: | 9.88 |
| C: | 9.69 in | F: | 7.5 |
| T: | 1.5 | V: | 0.75 in |
| I: | 4.81 in | BE: | 0.38 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| D: | 4.25 | N: | 6.62 |
| K: | 4.19 in | Hole dia: | 0.56 in |
| BD: | 6.5 | L1: | 5.38 in |
| LM: | 7.67 | BF: | 0.41 |
| O: | 3.6 in | G: | 3.75 |
| J: | 8.38 in | U: | 0.875 in |
| A: | 9 |
Technical Specifications
| Output HP: | 2.332 | Input HP: | 2.879 |
| Assembly: | TM-R | Output Key: | 3/8 X 2.25 |
| Ratio: | 30:1 | Output RPM: | 58 |
| Output Shaft Orientation: | R | Reducer: | Worm - Right Angle |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Frame Size: | 56C | Input RPM: | 1,750 |
| Input Style: | C-Face Coupled | Overhung Load: | 2,170 |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Service Factor: | 1 | Series Style: | EL-TM-R |
| Output Style: | R | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Model Code: | TM830 | Output Shaft Assembly Code: | R |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.500 in |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Mounting Style: | Horizontal Base, Worm Over | Ratio Range: | 30:1 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Center Distance (in): | 3.00 | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 2519 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 52.00 LB |

