Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM830-60-R-56
Part #:ELT30002022.00
Catalog #:EL-TM830-60-R-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.5 | J: | 8.38 in |
| L1: | 5.38 in | U: | 0.875 in |
| AK: | 4.5 | G: | 3.75 |
| B: | 9.88 | Hole dia: | 0.56 in |
| D: | 4.25 | K: | 4.19 in |
| C: | 9.69 in | BF: | 0.41 |
| AJ: | 5.88 | V: | 0.75 in |
| N: | 6.62 | BE: | 0.38 in |
| Center Distance (in): | 3 in | LM: | 7.67 |
| I: | 4.81 in | BD: | 6.5 |
| O: | 3.6 in | F: | 7.5 |
| A: | 9 |
Technical Specifications
| Input HP: | 1.637 | Input Style: | C-Face Coupled |
| Output Shaft Orientation: | R | Reducer Style: | Worm - Right Angle |
| Assembly: | TM-R | Input RPM: | 1,750 |
| Overhung Load: | 2,170 | Output Key: | 3/8 X 2.25 |
| Output RPM: | 29 | Output HP: | 1.117 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 60:1 |
| Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | R |
| Output Diameter (in): | 1.500 in | Input Keyway: | 3/16 X 1.63 in |
| Motor Frame Size: | 56C | Mounting Style: | Horizontal Base, Worm Over |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Style: | EL-TM-R | Service Factor: | 1 |
| Gear Type: | Worm | Model Code: | TM830 |
| Output Style: | R | Product Type: | Right Angle |
| Center Distance (in): | 3.00 | Ratio Range: | 60:1 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Input Diameter (in): | 0.625 in | Reduction: | Single |
| Output Shaft Direction: | Right | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 2413 in/lbs |
General Specifications
| Weight: | 52.00 LB |

