Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM830-7.5-R-140
Part #:ELT30002026.00
Catalog #:EL-TM830-7.5-R-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.75 | BE: | 0.38 in |
| AK: | 4.5 | Hole dia: | 0.56 in |
| O: | 3.6 in | U: | 0.875 in |
| I: | 4.81 in | N: | 6.62 |
| B: | 9.88 | LM: | 7.67 |
| BD: | 6.5 | V: | 0.75 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| J: | 8.38 in | L1: | 5.38 in |
| BF: | 0.41 | T: | 1.5 |
| D: | 4.25 | F: | 7.5 |
| K: | 4.19 in | C: | 9.69 in |
| A: | 9 |
Technical Specifications
| Output Shaft Orientation: | R | Overhung Load: | 2,170 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Ratio: | 7.5:1 |
| Input RPM: | 1,750 | Frame Size: | 140TC |
| Output Key: | 3/8 X 2.25 | Assembly: | TM-R |
| Reducer Style: | Worm - Right Angle | Output RPM: | 233 |
| Output HP: | 6.421 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Input HP: | 6.879 |
| No. of Gear Reductions: | Single | Mounting Style: | Horizontal Base, Worm Over |
| Series Style: | EL-TM-R | Model Code: | TM830 |
| Input Diameter (in): | 0.875 in | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Output Diameter (in): | 1.500 in | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.63 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Ratio Range: | 7.5:1 | Output Style: | R |
| Shaft Seal Material: | Viton | Center Distance (in): | 3.00 |
| Output Shaft Assembly Code: | R | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Right | Output Torque Rating (in-lb): | 1734 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| Weight: | 52.00 LB |

