Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T830-10-D
Part #:ELT30003003.00
Catalog #:EL-T830-10-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.75 | B: | 9.88 |
| F: | 7.5 | L: | 6.56 in |
| Hole dia: | 0.56 in | N: | 6.62 |
| K: | 4.19 in | T: | 1.5 |
| Center Distance (in): | 3 in | I: | 4.81 in |
| O*: | 3.37 in | C: | 9.69 in |
| J: | 8.38 in | U: | 0.875 in |
| O: | 3.6 in | M: | 2.31 |
| V: | 0.75 in | D: | 4.25 |
| A: | 9 |
Technical Specifications
| Ratio: | 10:1 | Output Shaft Orientation: | LR |
| Input RPM: | 1,750 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | Shaft |
| Assembly: | T-D | Input HP: | 6.151 |
| Overhung Load: | 2,170 | Output RPM: | 175 |
| Output Key: | 3/8 X 2.25 | Reducer Style: | Worm - Right Angle |
| Output HP: | 5.655 | Model Code: | T830 |
| Input Keyway: | 3/16 X 1.63 in | Output Diameter (in): | 1.500 in |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Mounting Style: | Horizontal Base, Worm Over | Output Style: | D |
| Center Distance (in): | 3.00 | Ratio Range: | 10:1 |
| Input Diameter (in): | 0.875 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Output Shaft Assembly Code: | D | Series Style: | EL-T-D |
| Gear Type: | Worm | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 2037 in/lbs |
General Specifications
| Weight: | 48.00 LB |

