Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T832-40-L
Part #:ELT32001008.00
Catalog #:EL-T832-40-L
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.625 | G: | 3.82 |
| J: | 9.38 in | L: | 6.75 in |
| C: | 11.25 in | Center Distance (in): | 3.25 in |
| M: | 2.31 | V: | 0.75 in |
| K: | 4.69 in | N: | 6.62 |
| F: | 7.63 | I: | 5 in |
| B: | 10.88 | Hole dia: | 0.56 in |
| O: | 3.6 in | D: | 4.75 |
| U: | 0.875 in | A: | 9.13 |
Technical Specifications
| Output Key: | 3/8 X 2.25 | Output Shaft Orientation: | L |
| Input HP: | 2.926 | Ratio: | 40:1 |
| Output HP: | 2.293 | Output RPM: | 43 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Overhung Load: | 2,170 |
| Reducer: | Worm - Right Angle | Input Style: | Shaft |
| Input RPM: | 1,750 | Assembly: | T-L |
| Reducer Style: | Worm - Right Angle | Output Shaft Assembly Code: | L |
| Output Diameter (in): | 1.625 in | Shaft Seal Material: | Viton |
| Output Style: | L | Center Distance (in): | 3.25 |
| Mounting Style: | Horizontal Base, Worm Over | Input Keyway: | 3/16 X 1.63 in |
| Series Style: | EL-T-L | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | T832 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 0.875 in | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 3303 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310171448 | Weight: | 55.00 LB |

