Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM832-40-L-140
Part #:ELT32001032.00
Catalog #:EL-TM832-40-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | G: | 3.82 |
| Hole dia: | 0.56 in | V: | 0.75 in |
| BF: | 0.41 | F: | 7.63 |
| C: | 11.25 in | K: | 4.69 in |
| AJ: | 5.88 | I: | 5 in |
| T: | 1.625 | J: | 9.38 in |
| L1: | 5.56 in | B: | 10.88 |
| LM: | 7.86 | D: | 4.75 |
| Center Distance (in): | 3.25 in | N: | 6.62 |
| AK: | 4.5 | O: | 3.6 in |
| BE: | 0.38 in | U: | 0.875 in |
| A: | 9.13 |
Technical Specifications
| Assembly: | TM-L | Input Style: | C-Face Coupled |
| Output HP: | 2.293 | Frame Size: | 140TC |
| Output RPM: | 43 | Reducer Style: | Worm - Right Angle |
| Input HP: | 2.926 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Output Key: | 3/8 X 2.25 | Overhung Load: | 2,170 |
| Reducer: | Worm - Right Angle | Output Shaft Orientation: | L |
| Output Diameter (in): | 1.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Series Style: | EL-TM-L | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Mounting Style: | Horizontal Base, Worm Over |
| Service Factor: | 1 | Input Keyway: | 3/16 X .500 in |
| Model Code: | TM832 | Output Style: | L |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | L | Gear Type: | Worm |
| Center Distance (in): | 3.25 | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 322 in/lbs | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310157695 | Weight: | 58.00 LB |

