Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM832-50-L-140
Part #:ELT32001033.00
Catalog #:EL-TM832-50-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.75 | C: | 11.25 in |
| H-Tap size: | 0.56 in | L: | 6.75 in |
| LM: | 7.86 | BE: | 0.38 in |
| AJ: | 5.88 | O*: | 3.37 in |
| J: | 9.38 in | B: | 10.88 |
| N: | 6.62 | Center Distance (in): | 3.25 in |
| V: | 0.75 in | K: | 4.69 in |
| F: | 7.63 | TAP Depth: | 0.56 in |
| Hole dia: | 0.56 in | I: | 5 in |
| G: | 3.82 | M: | 2.31 |
| O: | 3.6 in | U: | 0.875 in |
| BF: | 0.41 | T: | 1.625 |
| L1: | 5.56 in | BD: | 6.5 |
| AK: | 4.5 | A: | 9.13 |
Technical Specifications
| Input HP: | 2.462 | Output RPM: | 35 |
| Output Shaft Orientation: | L | Frame Size: | 140TC |
| Output Key: | 3/8 X 2.25 | Ratio: | 50:1 |
| Output HP: | 1.841 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | TM-L | Reducer Style: | Worm - Right Angle |
| Reducer: | Worm - Right Angle | Overhung Load: | 2,170 |
| Input RPM: | 1,750 | Input Style: | C-Face Coupled |
| Output Diameter (in): | 1.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Center Distance (in): | 3.25 | Service Factor: | 1 |
| Output Style: | L | Input Bore (C Face): | 0.875 |
| Mounting Style: | Horizontal Base, Worm Over | Output Shaft Assembly Code: | L |
| Input Keyway: | 3/16 X .500 in | Input Diameter (in): | 0.875 in |
| Product Type: | Right Angle | Model Code: | TM832 |
| Series Style: | EL-TM-L | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Motor Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Left | Output Torque Rating (in-lb): | 327 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310168189 | Weight: | 58.00 LB |

