Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM832-15-L-180
Part #:ELT32001044.00
Catalog #:EL-TM832-15-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 5.56 in | N: | 6.62 |
| V: | 0.75 in | LM1: | 8.5 |
| BF: | 0.53 | G: | 3.82 |
| BE1: | 0.5 in | T: | 1.625 |
| K: | 4.69 in | AJ: | 7.25 |
| B: | 10.88 | C: | 11.25 in |
| AK: | 8.5 | Hole dia: | 0.56 in |
| U: | 0.875 in | Center Distance (in): | 3.25 in |
| D: | 4.75 | O: | 3.6 in |
| BD: | 9 | F: | 7.63 |
| I: | 5 in | J: | 9.38 in |
| A: | 9.13 |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Input Style: | C-Face Coupled |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input HP: | 6.127 | Output Shaft Orientation: | L |
| Overhung Load: | 2,170 | Output RPM: | 116 |
| Output Key: | 3/8 X 2.25 | Ratio: | 15:1 |
| Frame Size: | 180TC | Series: | EL Series - Aluminum Worm Gear Reducers |
| Assembly: | TM-L | Output HP: | 5.516 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Series Style: | EL-TM-L | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1.625 in | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X .500 in |
| Center Distance (in): | 3.25 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | L | Mounting Style: | Horizontal Base, Worm Over |
| Input Keyway (C Face): | 1/4 x 1/8 | Model Code: | TM832 |
| Output Style: | L | Input Diameter (in): | 1.125 in |
| Ratio Range: | 15:1 | Reduction: | Single |
| Output Shaft Direction: | Left | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 292 in/lbs |
General Specifications
| Weight: | 58.00 LB |

