Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TM832-25-L-180
Part #:ELT32001048.00
Catalog #:EL-TM832-25-L-180
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.38 in | T: | 1.625 |
| V: | 0.75 in | D: | 4.75 |
| Hole dia: | 0.56 in | BE1: | 0.5 in |
| LM1: | 8.5 | N: | 6.62 |
| G: | 3.82 | I: | 5 in |
| K: | 4.69 in | BF: | 0.53 |
| U: | 0.875 in | O: | 3.6 in |
| B: | 10.88 | Center Distance (in): | 3.25 in |
| F: | 7.63 | L1: | 5.56 in |
| C: | 11.25 in | BD: | 9 |
| AJ: | 7.25 | AK: | 8.5 |
| A: | 9.13 |
Technical Specifications
| Input HP: | 4.373 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Coupled | Reducer Style: | Worm - Right Angle |
| Input RPM: | 1,750 | Overhung Load: | 2,170 |
| Output Shaft Orientation: | L | Output Key: | 3/8 X 2.25 |
| Ratio: | 25:1 | Frame Size: | 180TC |
| Output HP: | 3.732 | Output RPM: | 70 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | TM-L |
| Output Style: | L | Series Style: | EL-TM-L |
| Input Diameter (in): | 1.125 in | Mounting Style: | Horizontal Base, Worm Over |
| Model Code: | TM832 | Center Distance (in): | 3.25 |
| Output Diameter (in): | 1.625 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Assembly Code: | L | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X .500 in |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 309 in/lbs | Output Shaft: | Shaft |
General Specifications
| Weight: | 58.00 LB |

