Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-TMQ832-40-L-140
Part #:ELT32001075.00
Catalog #:EL-TMQ832-40-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 7.63 | C: | 11.25 in |
| RQ: | 5.51 in | K: | 4.69 in |
| Center Distance (in): | 3.25 in | J: | 9.38 in |
| AK: | 4.5 | BE: | 0.38 in |
| V: | 0.75 in | I: | 5 in |
| BF: | 0.41 | N: | 6.62 |
| LQ: | 6.16 in | AJ: | 5.88 |
| B: | 10.88 | D: | 4.75 |
| G: | 3.82 | BD: | 6.5 |
| O: | 3.6 in | Hole dia: | 0.56 in |
| T: | 1.625 | A: | 9.13 |
Technical Specifications
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Output Shaft Orientation: | L | Keyway: | 3/16 X 3/32 |
| Assembly: | TMQ-L | Overhung Load: | 2,170 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output Key: | 3/8 X 2.25 |
| Output HP: | 2.293 | Output RPM: | 43 |
| Input HP: | 2.926 | Ratio: | 40:1 |
| Frame Size: | 140TC | Motor Frame Size: | 140TC |
| Input Diameter (in): | 0.875 in | Output Diameter (in): | 1.625 in |
| Series Style: | EL-TMQ-L | Input Quill Diameter (in): | 0.875 in |
| Output Style: | L | Shaft Seal Material: | Viton |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Mounting Style: | Horizontal Base, Worm Over | Center Distance (in): | 3.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 x 3/32 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Model Code: | TMQ832 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | L |
| Reduction: | Single | Output Shaft Direction: | Left |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 3303 in/lbs |
General Specifications
| UPC: | 690310173565 | Weight: | 58.00 LB |

