Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-T832-40-D
Part #:ELT32003008.00
Catalog #:EL-T832-40-D
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 9.38 in | F: | 7.63 |
| U: | 0.875 in | O*: | 3.37 in |
| G: | 3.82 | V: | 0.75 in |
| B: | 10.88 | Hole dia: | 0.56 in |
| K: | 4.69 in | O: | 3.6 in |
| L: | 6.75 in | C: | 11.25 in |
| TAP Depth: | 0.56 in | N: | 6.62 |
| Center Distance (in): | 3.25 in | D: | 4.75 |
| T: | 1.625 | I: | 5 in |
| M: | 2.31 | H-Tap size: | 0.56 in |
| A: | 9.13 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Orientation: | LR |
| Input Style: | Shaft | Ratio: | 40:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Output RPM: | 43 |
| Reducer Style: | Worm - Right Angle | Input HP: | 2.926 |
| Assembly: | T-D | Overhung Load: | 2,170 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 2.25 |
| Output HP: | 2.293 | Ratio Range: | 40:1 |
| Mounting Style: | Horizontal Base, Worm Over | Output Style: | D |
| Gear Type: | Worm | Center Distance (in): | 3.25 |
| Input Keyway: | 3/16 X 1.63 in | Series Style: | EL-T-D |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Diameter (in): | 1.625 in |
| Input Diameter (in): | 0.875 in | Output Shaft Assembly Code: | D |
| Model Code: | T832 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Reduction: | Single |
| Output Shaft Direction: | Double | Output Torque Rating (in-lb): | 3303 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| UPC: | 690310162545 | Weight: | 55.00 LB |

