Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-U821-15-R
Part #:ELU21002004.00
Catalog #:EL-U821-15-R
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.69 | O: | 2.29 in |
| J: | 6 in | K: | 3 in |
| M: | 1.76 | Center Distance (in): | 2.06 in |
| L: | 4.71 in | V: | 0.63 in |
| Hole dia: | 0.44 in | C: | 7.51 in |
| B: | 7.25 | T: | 1 |
| I: | 3.4 in | F: | 5.38 |
| D: | 2.82 | U: | 0.625 in |
| N: | 4.68 | A: | 6.63 |
Technical Specifications
| Input RPM: | 1,750 | Output Key: | 1/4 X 1.44 |
| Output Shaft Orientation: | R | Overhung Load: | 1,125 |
| Reducer Style: | Worm - Right Angle | Input HP: | 1.887 |
| Ratio: | 15:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Output RPM: | 116 | Reducer: | Worm - Right Angle |
| Output HP: | 1.661 | Input Style: | Shaft |
| Assembly: | U-R | Center Distance (in): | 2.06 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.625 in | Mounting Style: | Horizontal Base, Worm Under |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Output Style: | R |
| Series Style: | EL-U-R | Gear Type: | Worm |
| Output Shaft Assembly Code: | R | Input Keyway: | 3/16 X 1.38 in |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Model Code: | U821 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft Direction: | Right | Output Shaft: | Shaft |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 897 in/lbs |
General Specifications
| Weight: | 20.00 LB |

