Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-UM842-60-L-140
Part #:ELU42001034.00
Catalog #:EL-UM842-60-L-140
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.15 in | D: | 4.19 |
| V: | 1.25 in | BF: | 0.41 |
| T: | 1.75 | C: | 12.94 in |
| AJ: | 5.88 | J: | 8.5 in |
| N: | 8.12 | B: | 10.5 |
| BE: | 0.38 in | Hole dia: | 0.81 in |
| Center Distance (in): | 4.25 in | F: | 8 |
| BD: | 6.5 | AK: | 4.5 |
| LM: | 11.25 | L1: | 9.57 in |
| U: | 1.25 in | O: | 4.5 in |
| G: | 4 | K: | 4.25 in |
| A: | 10 |
Technical Specifications
| Output Shaft Orientation: | L | Assembly: | UM-L |
| Output Key: | 3/8 x 2.5 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Reducer Style: | Worm - Right Angle |
| Ratio: | 60:1 | Series: | EL Series - Aluminum Worm Gear Reducers |
| Frame Size: | 140TC | Input HP: | 3.681 |
| Overhung Load: | 3,730 | Input Style: | C-Face Coupled |
| Output RPM: | 29 | Output HP: | 2.772 |
| Center Distance (in): | 4.25 | Shaft Seal Material: | Viton |
| Mounting Style: | Horizontal Base, Worm Under | No. of Gear Reductions: | Single |
| Model Code: | UM842 | Service Factor: | 1 |
| Series Style: | EL-UM-L | Output Shaft Assembly Code: | L |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Input Diameter (in): | 0.875 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Style: | L | Output Diameter (in): | 1.750 in |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway: | 1/4 X 2.5 in |
| Motor Frame Size: | 140TC | Reduction: | Single |
| Output Shaft Direction: | Left | Housing Material: | Aluminum |
| Output Shaft: | Shaft | Output Torque Rating (in-lb): | 5989 in/lbs |
General Specifications
| UPC: | 690310174678 | Weight: | 108.00 LB |

