Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-VLMQ818-30-RD-56
Part #:ELV18002267.00
Catalog #:EL-VLMQ818-30-RD-56
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Hole dia: | 0.38 in |
| K: | 1.84 in | Center Distance (in): | 1.75 in |
| I: | 3.03 in | N: | 4.39 |
| D: | 2.28 | T: | 0.75 |
| J: | 3.69 in | BD: | 6.5 |
| AK: | 4.5 | AJ: | 5.88 |
| G: | 4.57 | BE: | 0.38 in |
| RQ: | 3.59 in | LQ: | 4.42 in |
| B: | 4.25 | O: | 2.05 in |
| F: | 7.88 | V: | 0.38 in |
| A: | 8.88 |
Technical Specifications
| Keyway: | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Overhung Load: | 920 | Input Style: | C-Face Quill |
| Output Shaft Orientation: | RD | Input HP: | 0.741 |
| Output RPM: | 58 | Ratio: | 30:1 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Frame Size: | 56C |
| Input RPM: | 1,750 | Assembly: | VLMQ-RD |
| Output Key: | 3/16 X 1.38 | Reducer Style: | Worm - Right Angle |
| Output HP: | 0.569 | Output Shaft Assembly Code: | RD |
| Input Quill Diameter (in): | 0.625 in | Ratio Range: | 30:1 |
| Input Diameter (in): | 0.625 in | Service Factor: | 1 |
| Product Type: | Right Angle | Mounting Style: | Vertical Output Shaft, Low Base |
| Input Bore (C Face): | 0.625 | Output Style: | RD |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Series Style: | EL-VLMQ-RD |
| No. of Gear Reductions: | Single | Output Diameter (in): | 0.750 in |
| Model Code: | VLMQ818 | Center Distance (in): | 1.75 |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Input Keyway (C Face): | 3/16 x 3/32 |
| Reduction: | Single | Output Torque Rating (in-lb): | 614 in/lbs |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
General Specifications
| Weight: | 19.00 LB |

