Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-VL821-20-LD
Part #:ELV21001205.00
Catalog #:EL-VL821-20-LD
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 4.81 | U: | 0.625 in |
| O: | 2.29 in | G: | 5.25 |
| I: | 3.4 in | J: | 4.13 in |
| M: | 1.76 | Center Distance (in): | 2.06 in |
| F: | 8.87 | N: | 4.68 |
| T: | 1 | D: | 2.56 |
| L: | 4.71 in | Hole dia: | 0.44 in |
| K: | 2.06 in | V: | 0.38 in |
| A: | 9.87 |
Technical Specifications
| Input HP: | 1.584 | Output Shaft Orientation: | LD |
| Input Style: | Shaft | Output Key: | 1/4 X 1.44 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio: | 20:1 | Output HP: | 1.338 |
| Series: | EL Series - Aluminum Worm Gear Reducers | Reducer Style: | Worm - Right Angle |
| Assembly: | VL-LD | Overhung Load: | 1,175 |
| Output RPM: | 87 | Output Shaft Assembly Code: | LD |
| Ratio Range: | 20:1 | Output Diameter (in): | 1.000 in |
| Output Style: | LD | Center Distance (in): | 2.06 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | VL821 | Mounting Style: | Vertical Input Shaft |
| No. of Gear Reductions: | Single | Product Line: | EL Series - Aluminum Worm Gear Reducers |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.38 in |
| Input Diameter (in): | 0.625 in | Series Style: | EL-VL-LD |
| Service Factor: | 1 | Reduction: | Single |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 964 in/lbs |
General Specifications
| UPC: | 690310178553 | Weight: | 20.00 LB |

