Grove Gear EL Series - Aluminum Worm Gear Reducers Aluminum Single-Reduction Worm Reducer - EL-VL842-30-DU
Part #:ELV42006207.00
Catalog #:EL-VL842-30-DU
KEY FEATURES
- Lightweight Aluminum Housing.
- Stainless output shafts available in the Washguard version.
- Large oil capacity provides positive splash lubrication and superior cooling capability.
- Viton® double lip seals provide extended life through increased resistance to high temperature, abrasion and chemicals.
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Tapered roller bearings on output shaft for high overhung and thrust load capacities.
- The unique quill seal guard protects the input seal from damage during motor installation.
- All units are 100% run and leak tested at the factory to insure that you receive the highest quality product.
- Ultimate application flexibility with all-angle mounting provisions, the widest selection of accessory bases and flanges and the largest selection of stock reducer styles.
- Mounting dimensions are interchangeable with most industry standard reducers.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | I: | 6.15 in |
| Hole dia: | 0.81 in | F: | 14.69 |
| D: | 4.59 | Center Distance (in): | 4.25 in |
| H-Tap size: | 0.81 in | O*: | 4.22 in |
| B: | 8.38 | G: | 8.69 |
| J: | 7 in | O: | 4.5 in |
| TAP Depth: | 0.81 in | T: | 1.75 |
| U: | 1.25 in | V: | 0.5 in |
| N: | 8.12 | K: | 3.5 in |
| M: | 3.47 | A: | 17.5 |
Technical Specifications
| Series: | EL Series - Aluminum Worm Gear Reducers | Assembly: | VL-DU |
| Overhung Load: | 3,550 | Reducer Style: | Worm - Right Angle |
| Input HP: | 6.481 | Input RPM: | 1,750 |
| Output RPM: | 58 | Output HP: | 5.517 |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 x 2.5 |
| Output Shaft Orientation: | DU | Ratio: | 30:1 |
| Input Style: | Shaft | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | DU | Input Keyway: | 1/4 X 2.50 in |
| Gear Type: | Worm | Series Style: | EL-VL-DU |
| Ratio Range: | 30:1 | Output Diameter (in): | 1.750 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Shaft Seal Material: | Viton | Model Code: | VL842 |
| Mounting Style: | Vertical Output Shaft, Low Base | Output Style: | DU |
| Product Line: | EL Series - Aluminum Worm Gear Reducers | Product Type: | Right Angle |
| Service Factor: | 1 | Reduction: | Single |
| Output Shaft: | Shaft | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 5960 in/lbs |
General Specifications
| UPC: | 690310159095 | Weight: | 96.00 LB |

