Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - B518-28-R
Part #:W5180015.00
Catalog #:B518-28-R
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 1.67 | N: | 2.97 |
| G: | 0.08 | C: | 4.76 in |
| T: | 0.75 | F: | 1.38 |
| O*: | 1.26 in | I: | 2.16 in |
| U: | 0.625 in | D: | 1.93 |
| Center Distance (in): | 1.77 in | L: | 3.86 in |
Technical Specifications
| Input HP: | 0.631 | Output Style: | R |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | R | Assembly: | B-R |
| Reducer Style: | Worm - Right Angle | Series Type: | Bravo 500 Worm Gear Reducers |
| Input Style: | C-Face Quill | Output RPM: | 63 |
| Output Key: | 3/16 X 1.00 | Output HP: | 0.41 |
| Overhung Load: | 315 | Series Style: | B-R |
| Input Diameter (in): | 0.625 in | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Product Type: | Right Angle | Output Diameter (in): | 0.750 in |
| Center Distance (in): | 1.77 | Mounting Style: | Base |
| Gear Type: | Worm | Shaft Seal Material: | Nitrile |
| Input Keyway: | 3/16 X 1.00 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | B518 |
| Ratio: | 28:1 | Ratio Range: | 30:1 |
| Output Shaft Orientation: | R | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Reduction: | Single | Output Shaft Direction: | Right |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 410 in/lbs |
General Specifications
| UPC: | 690310126561 | Weight: | 6.00 LB |

