Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ518-10-L-56
Part #:W5180032.00
Catalog #:BMQ518-10-L-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.76 in | BE: | 0.38 in |
| T: | 0.75 | Center Distance (in): | 1.77 in |
| N: | 2.97 | D: | 1.93 |
| G: | 0.08 | RQ: | 2.6 in |
| O*: | 1.26 in | BD: | 6.5 |
| I: | 2.16 in | AJ: | 5.88 |
| F: | 1.38 | AK: | 4.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP: | 0.981 |
| Output Style: | L | Series Type: | Bravo 500 Worm Gear Reducers |
| Output HP: | 0.775 | Output Shaft Assembly Code: | L |
| Overhung Load: | 225 | Frame Size: | 56C |
| Assembly: | BMQ-L | Input Style: | C-Face Quill |
| Output RPM: | 175 | Output Key: | 3/16 X 1.00 |
| Reducer Style: | Worm - Right Angle | Input RPM: | 1,750 |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Input Keyway: | 3/16 X 1.00 in |
| Input Diameter (in): | 0.625 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft Orientation: | L | Mounting Style: | Base |
| Motor Frame Size: | 56C | Series Style: | BMQ-L |
| Center Distance (in): | 1.77 | Ratio: | 10:1 |
| Shaft Seal Material: | Nitrile | Model Code: | BMQ518 |
| Gear Type: | Worm | Output Diameter (in): | 0.750 in |
| Reduction: | Single | Output Shaft Direction: | Left |
| Housing Material: | Aluminum | Output Torque Rating (in-lb): | 279 in/lbs |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310126608 | Weight: | 7.00 LB |

