Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ518-07-R-56
Part #:W5180041.00
Catalog #:BMQ518-07-R-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 2.6 in | C: | 4.76 in |
| AJ: | 5.88 | I: | 2.16 in |
| F: | 1.38 | G: | 0.08 |
| AK: | 4.5 | Center Distance (in): | 1.77 in |
| N: | 2.97 | D: | 1.93 |
| BD: | 6.5 | T: | 0.75 |
| O*: | 1.26 in | BE: | 0.38 in |
Technical Specifications
| Overhung Load: | 200 | Output Shaft Assembly Code: | R |
| Output Key: | 3/16 X 1.00 | Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output HP: | 1.103 | Input Style: | C-Face Quill |
| Output Style: | R | Input HP: | 1.378 |
| Series Type: | Bravo 500 Worm Gear Reducers | Assembly: | BMQ-R |
| Reducer Style: | Worm - Right Angle | Output RPM: | 250 |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Input Diameter (in): | 0.625 in | Output Diameter (in): | 0.750 in |
| Ratio Range: | 7.5:1 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Motor Frame Size: | 56C | Shaft Seal Material: | Nitrile |
| No. of Gear Reductions: | Single | Ratio: | 7:1 |
| Center Distance (in): | 1.77 | Series Style: | BMQ-R |
| Model Code: | BMQ518 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway: | 3/16 X 1.00 in | Service Factor: | 1 |
| Mounting Style: | Base | Output Shaft Orientation: | R |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Type: | Right Angle |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 278 in/lbs | Housing Material: | Aluminum |
| Output Shaft: | Shaft |
General Specifications
| UPC: | 690310126646 | Weight: | 7.00 LB |

