Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ518-70-R-56
Part #:W5180049.00
Catalog #:BMQ518-70-R-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 4.76 in | Center Distance (in): | 1.77 in |
| BD: | 6.5 | AK: | 4.5 |
| AJ: | 5.88 | I: | 2.16 in |
| RQ: | 2.6 in | BE: | 0.38 in |
| G: | 0.08 | N: | 2.97 |
| T: | 0.75 | F: | 1.38 |
| D: | 1.93 | O*: | 1.26 in |
Technical Specifications
| Series Type: | Bravo 500 Worm Gear Reducers | Output Style: | R |
| Assembly: | BMQ-R | Output Shaft Assembly Code: | R |
| Input HP: | 0.204 | Reducer: | Worm - Right Angle |
| Output RPM: | 25 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output HP: | 0.11 |
| Output Key: | 3/16 X 1.00 | Reducer Style: | Worm - Right Angle |
| Overhung Load: | 405 | Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 x 3/32 | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 0.750 in |
| Gear Type: | Worm | Input Diameter (in): | 0.625 in |
| Ratio Range: | 75:1 | Input Keyway: | 3/16 X 1.00 in |
| Model Code: | BMQ518 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Orientation: | R |
| Center Distance (in): | 1.77 | Ratio: | 70:1 |
| Motor Frame Size: | 56C | Mounting Style: | Base |
| Service Factor: | 1 | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Series Style: | BMQ-R | Shaft Seal Material: | Nitrile |
| Reduction: | Single | Output Shaft Direction: | Right |
| Output Torque Rating (in-lb): | 278 in/lbs | Output Shaft: | Shaft |
| Housing Material: | Aluminum |
General Specifications
| Weight: | 7.00 LB |

