Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - BMQ518-07-D-56
Part #:W5180051.00
Catalog #:BMQ518-07-D-56
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 0.08 | O*: | 1.26 in |
| Center Distance (in): | 1.77 in | F: | 1.38 |
| AK: | 4.5 | T: | 0.75 |
| I: | 2.16 in | N: | 2.97 |
| BE: | 0.38 in | RQ: | 2.6 in |
| D: | 1.93 | AJ: | 5.88 |
| BD: | 6.5 | C: | 4.76 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output Style: | D |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | D |
| Series Type: | Bravo 500 Worm Gear Reducers | Frame Size: | 56C |
| Input HP: | 1.378 | Overhung Load: | 200 |
| Input RPM: | 1,750 | Output HP: | 1.103 |
| Output Key: | 3/16 X 1.00 | Output RPM: | 250 |
| Reducer: | Worm - Right Angle | Assembly: | BMQ-R |
| Input Diameter (in): | 0.625 in | Ratio: | 7:1 |
| Ratio Range: | 7.5:1 | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Model Code: | BMQ518 | Output Shaft Orientation: | LR |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Output Diameter (in): | 0.750 in | Series: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Nitrile |
| Service Factor: | 1 | Center Distance (in): | 1.77 |
| Input Keyway: | 3/16 X 1.00 in | Series Style: | BMQ-D |
| Mounting Style: | Base | No. of Gear Reductions: | Single |
| Reduction: | Single | Output Shaft Direction: | Double |
| Housing Material: | Aluminum | Output Shaft: | Shaft |
| Output Torque Rating (in-lb): | 278 in/lbs |
General Specifications
| UPC: | 690310126684 | Weight: | 7.00 LB |

