Grove Gear Bravo Series - Compact Aluminum Worm Speed Reducers Aluminum Single-Reduction Worm Reducer - H518-28-H-12
Part #:W5180065.00
Catalog #:H518-28-H-12
KEY FEATURES
- Single-piece aluminum alloy housing.
- Factory-filled with premium Mobil Glygoyle 460 polyalkalene glycol lubricant – USDA Class H1 approved.
- Vent free design eliminates the potential for leaks.
- Premium, high-temperature Nitrile output seals
- Oversized high-speed bearings, positively retained for frequent reversing and start/stop cycles.
- Bronze alloy worm gear is centrifugally cast onto an iron hub for maximum strength, lubricity and superior life.
- Single-piece alloy steel input shaft and worm shaft.
- NEMA and metric flange options available.
- Mounting dimensions are interchangeable with many worldwide brands.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 2.16 in | D: | 1.93 |
| T: | 0.75 | G: | 0.08 |
| F: | 1.38 | M: | 1.67 |
| L: | 3.86 in | Center Distance (in): | 1.77 in |
| U: | 0.625 in | C: | 4.76 in |
Technical Specifications
| Reducer Style: | Worm - Right Angle | Output RPM: | 63 |
| Output Shaft Assembly Code: | H | Assembly: | H-H |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Key: | 3/16 X 1.00 | Output Style: | H |
| Output HP: | 0.41 | Series Type: | Bravo 500 Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input HP: | 0.631 |
| Center Distance (in): | 1.77 | Ratio Range: | 30:1 |
| Series Style: | H51-H | Product Line: | Bravo Series - Compact Aluminum Worm Speed Reducers |
| Ratio: | 28:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Input Diameter (in): | 0.625 in |
| Series: | Bravo Series - Compact Aluminum Worm Speed Reducers | Model Code: | H518 |
| Bore Code: | 12 | Output Shaft Orientation: | H |
| Output Diameter (in): | 0.750 in | Shaft Seal Material: | Nitrile |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.00 in |
| No. of Gear Reductions: | Single | Mounting Style: | Shaft Mount |
| Reduction: | Single | Housing Material: | Aluminum |
| Output Torque Rating (in-lb): | 410 in/lbs | Output Shaft: | Hollow Bore |
General Specifications
| Weight: | 5.00 LB |

